Big Maker Book - Ch 7- Project 29 Wearable Art Bracelet

by Member #661496

Favorited Favorite 0

This is a wish list for those who want to purchase supplies to create projects in the Big Book of Makerspace Projects. (http://amzn.to/1WsOpHj) The Lily Twinkle is optional, but you could purchase one LilyTwinkle for each student and use the microcontroller in another project. Otherwise, just order thread, battery holder, and LEDs for each student. (Don't forget to buy 2032 batteries!)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED Yellow (5pcs)
Retired DEV-10047
3.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
3.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
Out of stock DEV-10867
3.95 1   
LilyTwinkle ProtoSnap
Retired DEV-11590
9.95
You save:
9.55 (49%)
1   
Cannot be ordered at this time.
Total: 21.8