J5IK Sunrise Machine

by reconbot

Favorited Favorite 0

Make your very own Sunrise Machine!

All of these parts are in the J5IK.

In addition you will need a UBS thumb drive (as large as you want) and a USB webcam.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tessel 2
Retired DEV-13841
44.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Total: 57.15