INESC_ENDURE_1

by Member #848217

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
Conductive Yarn - 300m/100g
Retired DEV-12806
19.95 1   
Cannot be ordered at this time.
Conductive Hook & Loop Strip - 2.5 cm x 10 cm
Retired COM-11831
5.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
11 2   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
9.95 1   
Piezo Element
In stock SEN-10293
3.2 2   
Total: 87.35