Product | Subtotal | Qty | |
---|---|---|---|
SIM Socket
PRT-00548 |
1.05 | 1 | |
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
PRT-12693 |
2.1 | 2 | |
USB to TTL Serial Cable
CAB-12977 |
11.95 | 1 | |
Lithium Ion Battery - 400mAh
PRT-13851 |
5.5 | 1 | |
Screw Terminals 2.54mm Pitch (2-Pin)
PRT-10571 |
1.9 | 2 | |
Connector 1.0mm Horizontal - 2 pin
PRT-10206 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 23.45 |