LearningLAB kenabi

by Member #865126

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Assorted (20 pack)
In stock COM-12062
11.85 3   
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
4.77
You save:
3.18 (40%)
1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Copper Tape - 5mm (50ft)
Only 8 left! PRT-10561
11.85 3   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
51.8 4   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
94.5
You save:
10.5 (10%)
50   
Needle Set
In stock TOL-10405
2.1 1   
Conductive Yarn - 300m/100g
Retired DEV-12806
19.95 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit (for Arduino Uno) - V3.2
Retired KIT-13154
109.95 1   
Cannot be ordered at this time.
Makey Makey Deluxe Kit
Retired WIG-11519
224.75
You save:
75 (25%)
5   
Cannot be ordered at this time.
Total: 642.92