Omnibot

by Member #858229

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ball Caster Omni-Directional Metal
Retired ROB-00320
5.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 18650 Cell (2600mAh)
In stock PRT-12895
13 2   
Battery Holder - 2x18650 (wire leads)
In stock PRT-12900
1.6 1   
Actobotics Kit - ActoBitty 2
Retired ROB-13047
29.95 1   
Cannot be ordered at this time.
Micro Gearmotor - 175 RPM (6-12V)
In stock ROB-12205
41.85 3   
Micro Gearmotor - Enclosure
In stock ROB-12105
4.8 3   
Hub - Set Screw (3mm Bore)
Retired ROB-12104
20.97 3   
Cannot be ordered at this time.
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
9.9 2   
Total: 128.02