Product | Subtotal | Qty | |
---|---|---|---|
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
8.55 |
9
Cannot be ordered at this time. |
|
Digital Multimeter - Basic
TOL-12966 |
115.5 | 7 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
77 | 14 | |
Battery Holder 2xAA with Cover and Switch
PRT-09547 |
22.4 | 14 | |
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
PRT-13870 |
5.85 |
3
Cannot be ordered at this time. |
|
LED - Assorted 10 Red / 10 Yellow (20 pack)
COM-10049 |
7.5
You save: 17.5 (70%) |
10 | |
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
COM-13761 |
8.55 |
9
Cannot be ordered at this time. |
|
Total: 245.35 |