MapBag Parts

by joshbillions

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Compass Module with Tilt Compensation - HMC6343
Retired SEN-08656
149.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-08786
14.95 1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LilyPad Protoboard Large
Retired DEV-09101
6.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Zener Diode - 5.1V 1W
Retired COM-10301
2 8   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
GPS Micro-Mini
Retired GPS-08936
49.95 1   
Cannot be ordered at this time.
PodBreakout
Retired DEV-08295
14.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Total: 290.7