by tadpol
Power supply listed here isn't enough. Need a 3A one, can find them on Amazon.
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun ESP32 Thing
DEV-13907 |
23.5 | 1 | |
LED RGB Strip - Addressable, 1m (APA102)
COM-14015 |
10.95
You save: 6.55 (37%) |
1 | |
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
5.95 |
1
Cannot be ordered at this time. |
|
Total: 40.4 |