innovation Wish List from Cart

Favorited Favorite 0

Innovation IOT supplies

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
37 2   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
3.9 2   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
4.2 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
SparkFun XBee Explorer USB
In stock WRL-11812
55.9 2   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
USB Micro-B Cable - 6"
In stock CAB-13244
8.4 4   
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
5
You save:
6 (55%)
2   
Total: 166.75