EET174 4/20/2017

by Member #907217

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flex Sensor 4.5"
24 available SEN-08606
53.85 3   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
In stock ROB-13656
33.5 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
5.25 5   
SparkFun Multiplexer Breakout - 8 Channel (74HC4051)
In stock BOB-13906
11.8 4   
Total: 105.45