UCLA IEEE WATT - 04/22/2017

Favorited Favorite 0

Grad Cap Workshop parts

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Slide Switch
In stock DEV-09350
18.9
You save:
1 (5%)
10   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
7.9 2   
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
21 10   
LilyPad LED White (5pcs)
In stock DEV-13902
7 2   
LilyPad LED Yellow (5pcs)
Out of stock DEV-14014
7 2   
LilyPad LED Blue (5pcs)
In stock DEV-14012
7 2   
Total: 106.3