Sparkfun Order_20170505

by Member #74802

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
19 available DEV-10915
18.5 1   
EL Panel - Blue-Green (10x10cm)
Retired COM-10800
14.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
EL Wire - Fluorescent-Green 3m
Retired COM-10200
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
9.95 1   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
1.6 1   
Jumper Wire - JST Black Red
In stock PRT-08670
2.1 2   
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
3.2 2   
Total: 101.05