Product | Subtotal | Qty | |
---|---|---|---|
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
28 | 8 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
39.5 | 10 | |
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
LilyPad Sewable Electronics Kit
KIT-13927 |
106.95 | 1 | |
Sew Electric
BOK-12019 |
34.95 |
1
Cannot be ordered at this time. |
|
Digital Multimeter - Basic
TOL-12966 |
33 | 2 | |
LilyPad Rainbow LED (6 Colors)
DEV-13903 |
31.6 | 8 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
21 | 10 | |
LilyPad Button Board
DEV-08776 |
16.8 | 8 | |
LilyPad Accelerometer - ADXL335
DEV-09267 |
143.6 | 8 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-13883 |
16.8 | 8 | |
LilyPad Arduino USB - ATmega32U4 Board
DEV-12049 |
223.6 | 8 | |
Total: 747.3 |