CP Materials

by Member #760531

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
107.25
You save:
5.25 (5%)
75   
LED Mixed Bag - 10mm
In stock COM-13326
114.4
You save:
6.05 (5%)
11   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
34.65 7   
Total: 256.3