Wave Tank Electronics

by Member #994379

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
60 1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
Raspberry Pi GPIO Shrouded Header - 2x20
In stock PRT-13054
1.05 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
In stock PRT-00115
1.75 1   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
4.75 5   
Total: 70.35