SeaGlide Electronics - 10 Units

by Member #996740

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
129.5 10   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
4.2 4   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Total: 151.95