Product | Subtotal | Qty | |
---|---|---|---|
Trimpot 10K Ohm with Knob
COM-09806 |
5.25 | 5 | |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
64.5 | 3 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
41 | 2 | |
Third Hand
TOL-09317 |
10.95 | 1 | |
Arduino Cookbook - Second Edition
BOK-11170 |
75.9 |
2
Cannot be ordered at this time. |
|
Total: 229.45 |