Iron man final peices

by Member #854367

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hobby Gearmotor - 140 RPM (Pair)
Only 1 left! ROB-13302
5.5 1   
LED - Super Bright Blue
In stock COM-00529
10.5 10   
LED Tactile Button - Red
In stock COM-10442
4.5 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Mini Pushbutton Switch
In stock COM-00097
1.8 4   
Servo - Generic (Sub-Micro Size)
Only 8 left! ROB-09065
39.8 4   
Servo - Hitec HS-422 (Standard Size)
30 available ROB-11884
164 8   
Small Stepper Motor
In stock ROB-10551
17.9 2   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
65.7 6   
Magnet Square - 0.125"
In stock COM-08644
4.2 4   
Total: 315