Parts for Aux Board 1 PCB

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
10.5 10   
Diffused LED - Green 10mm
In stock COM-10633
1.8 3   
Diffused LED - Red 10mm
In stock COM-10632
1.8 3   
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Total: 24.8