This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow.
Features:
Documents:
Sometimes when you have too many choices, it's hard to make a good decision. In fact, there are times when you just want a ba…
Huge 10mm through-hole LEDs. Mood-light an entire wall! **Features:** * 3.0-3.4VDC Forward Voltage * 80mA Forward Cu…
Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow. **Fea…
Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow. **Fea…
Sometimes when you have too many choices, it's hard to make a good decision. In fact, there are times when you just want a ba…
Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow. **Fea…
These plastic LED holders have a slick chrome finish and make it possible to panel-mount your indicator lights for a clean lo…
Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow. **Fea…
Huge 10mm through-hole LEDs. Mood light an entire wall! **Features:** * 625-630nm Red * 2.1-2.3VDC Forward Voltage …
These plastic LED holders have a black finish and only need the LED and the holder to be snapped into place easily and effect…
No, this kit won't help you scan for Larsons. The Larson Scanner kit is actually named after [Glen A. Larson](http://en.wikip…
Huge 10mm through-hole LEDs. Mood-light an entire wall! **Features:** * 465-470nm Blue * 3.0-3.4VDC Forward Voltage …
Huge 10mm through-hole LEDs. **Features:** * 515-520nm Green * 3.0-3.4VDC Forward Voltage * 80mA Forward Current *…
Huge 10mm through-hole LEDs. Mood-light an entire wall! **Features:** * 2.1-2.3VDC Forward Voltage * 80mA Forward Cu…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow. **Fea…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
These are 1/4th Watt, +/- 5% tolerance PTH resistors. Commonly used in breadboards and perf boards, these 100 Ohm resistors m…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
This is a heavy duty SPST toggle switch - your basic on/off toggle. Rated for 2A at 250V or 4A at 125V. Includes a face plate…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
There are lots of trimpots out there. Some are very large, some so small they require a screwdriver. Here at SparkFun, we jus…
This little round on/off toggle switch is rated up to 10A at 125VAC and can be panel mounted in a 20mm diameter hole. It'll a…
Forgot your password?
No account? Register one!
One very important note: Unlike the Blue and Green LEDs listed, these (and the yellows) have a 1.8-2.2v range, not a 3.0-3.4v range. I burned one out, not thinking to check this for all the LEDs. Not a very expensive mistake, mind you, but one worth avoiding.
These are really poor quality LEDs. I have had about ¼ of the leads break off before I could even get them situated into a project.