Christmas 2017

by Member #729394

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
OpenMV M7 Camera
Retired SEN-14186
65 1   
Cannot be ordered at this time.
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
Power Resistor Kit - 10W (25 pack)
In stock KIT-13053
6.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Total: 365.4