Customer #594023's Wish List from Cart

by Member #594023

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyTiny
Out of stock DEV-10899
134
You save:
14.75 (10%)
25   
LilyPad LED White (5pcs)
In stock DEV-13902
7 2   
LilyPad LED Pink (5pcs)
Only 2 left! DEV-14010
7 2   
LilyPad LED Yellow (5pcs)
Out of stock DEV-14014
10.5 3   
LilyPad LED Green (5pcs)
In stock DEV-14011
7 2   
LilyPad LED Red (5pcs)
In stock DEV-14013
7 2   
LilyPad LED Blue (5pcs)
In stock DEV-14012
7 2   
Sewable LED Ribbon - 1m, 50 LEDs (Blue)
Retired COM-14138
14.95 1   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
LilyPad Pixel Board
Retired DEV-13264
10.72
You save:
13.08 (55%)
4   
Cannot be ordered at this time.
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
Sew Electric
Retired BOK-12019
34.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
135
You save:
15 (10%)
100   
LilyPad Slide Switch
In stock DEV-09350
134.25
You save:
15 (10%)
75   
Sewable LED Ribbon - 1m, 50 LEDs (White)
Retired COM-14139
29.9 2   
Cannot be ordered at this time.
Total: 585.22