Endeavour Projects

by Member #210108

Favorited Favorite 0

The sat com module, antenna, and raspberry pi can be used to send boat telemetry (lat, lng, heading, wind speed, boat speed, battery voltage) to a backend on a certain schedule.

The current sense breakout can be used to measure battery or solar panel voltage / current.

The watt's app meter can be installed inline with solar panels to see how they're performing.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Watt's Up Meter
Retired PRT-14331
27.95 1   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 180A
Retired SEN-10644
19.95 1   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
RockBLOCK 9603N - Iridium SatComm Module
In stock WRL-14498
267.5 1   
Total: 368.3