Pi Zero Impact Force Monitor

by jenfoxbot

Favorited Favorite 0

Build an impact force data logger and alert system to add to your helmet, bike, or other moving object!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Raspberry Pi Zero W Basic Kit
Retired KIT-14298
39.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - LIS331
Retired SEN-10345
6.98
You save:
6.97 (50%)
1   
Cannot be ordered at this time.
Lithium Ion Battery Pack - 2.2Ah (USB)
Retired TOL-14169
6.95 1   
Cannot be ordered at this time.
Raspberry Pi GPIO Male Header - 2x20
In stock PRT-14275
1.05 1   
LED - Basic Red 5mm
Out of stock COM-09590
0.45 1   
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
0.95 1   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Total: 65.08