SIGCSE (class for 20)

by Gina Likins

Favorited Favorite 0

List for Teaching Blinky Flashy at SIGCSE. I only need one of the types of conductive thread: either QTY10 of DEV-10867 or QTY8 of DEV-13814 or QTY1 of DEV-11791,

...so whichever works best for you all!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
52
You save:
2.6 (5%)
26   
Needle Set
In stock TOL-10405
10.5 5   
LilyPad Rainbow LED (6 Colors)
Out of stock DEV-13903
41.25
You save:
2.2 (5%)
11   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
39.5 10   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
39.6 8   
Total: 234.35