DATT2010 - 01

by Member #904927

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Blower - Squirrel Cage (12V)
In stock COM-11270
22.5 3   
Servo - Hitec HS-422 (Standard Size)
34 available ROB-11884
41 2   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
13 2   
RF Link Transmitter - 434MHz
19 available WRL-10534
11 2   
Lithium Ion Battery - 1Ah
Retired PRT-13813
21.9 2   
Cannot be ordered at this time.
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
3.2 2   
LilyPad Arduino 328 Main Board
In stock DEV-13342
17.5 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
LilyPad Simple Power
30 available DEV-11893
11.5 1   
Female Headers
In stock PRT-00115
1.75 1   
Solenoid - 5V (Small)
In stock ROB-11015
33 6   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Digital Potentiometer - 10K
In stock COM-10613
6.4 4   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
71.7 6   
1Sheeld+
Retired CEL-14333
29.95 1   
Cannot be ordered at this time.
Total: 313.85