BladeClock

by Feldi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - White
Out of stock COM-11629
16.5 1   
SparkFun Lumenati 8-stick
20 available COM-14359
19 2   
SparkFun Lumenati 90R
Retired COM-14358
4.72
You save:
5.78 (55%)
2   
Cannot be ordered at this time.
SparkFun Lumenati 90L
Retired COM-14452
10.5 2   
Cannot be ordered at this time.
SparkFun Lumenati 3x3
Retired COM-14360
15.9 2   
Cannot be ordered at this time.
Total: 85.07