Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Rugged microB Cable - 1m
CAB-14742 |
7.9 |
2
Cannot be ordered at this time. |
|
SparkFun USB to RS-485 Converter
BOB-09822 |
21.5 | 1 | |
Ultrasonic Range Finder - HRLV-MaxSonar-EZ0
SEN-11307 |
41.95 |
1
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
4.5 | 2 | |
Electrolytic Decoupling Capacitors - 1000uF/25V
COM-08982 |
0.9 | 2 | |
Screw - Phillips Head (3/4", 4-40, 10 pack)
PRT-10451 |
0.9
You save: 2.1 (70%) |
2
Cannot be ordered at this time. |
|
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
2.1 | 2 | |
SparkFun Serial Basic Breakout - CH340G
DEV-14050 |
17.9 | 2 | |
Total: 97.65 |