Maj 2018

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
3.15 3   
Weather Meters
Retired SEN-08942
230.85 3   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
SmartiPi Touch
Retired PRT-14059
49.9 2   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
In stock DEV-12640
58.5 3   
Teensy Audio Board
Retired DEV-12767
44.85 3   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
59.4 3   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
35.85 3   
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
3.85 7   
SparkFun Beginner Parts Kit
In stock KIT-13973
55.5 3   
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
180 3   
Cannot be ordered at this time.
Total: 742.8