Feeder Parts

by Member #1396474

Favorited Favorite 0

For Sarah Stanley's project

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
16 10   
JST Jumper 3 Wire Assembly
In stock PRT-09915
16 10   
Screw Terminals 5mm Pitch (3-Pin)
Only 5 left! PRT-08433
10.5 10   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
14.4 9   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Total: 76.35