Forget something during Black Friday/Cyber Monday? Check out the Week of Deals!
This wishlist provides all necessary hardware to complete example 1 in the Single Supply Logic Level Converter Hook Up Guide. This example uses a 5V pro mini with a 3.3V sensor.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Breadboard - Full-Size (Bare)
PRT-12615 |
5.95 | 1 |
![]() |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
3.95 | 1 |
![]() |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
3.95 | 1 |
![]() |
Break Away Male Headers - Right Angle
PRT-00553 |
1.95 | 1 |
![]() |
SparkFun Digital Temperature Sensor Breakout - TMP102
SEN-13314 |
5.95 | 1 |
![]() |
Break Away Headers - Straight
PRT-00116 |
1.2
You save: 0.3 (20%) |
1 |
![]() |
FTDI Cable 5V
DEV-09718 |
17.95 | 1 |
![]() |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
9.95 | 1 |
Total: 50.85 |