iLevel Parts

by Member #1417908

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
21.9 2   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
9 2   
SMD LED - RGB WS2812B (Strip of 10)
Retired COM-13667
9.9 2   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
1.1 2   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
Total: 55.2