Xbee Accelerometers

by Member #1419672

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun XBee Explorer Regulated
In stock WRL-11373
47.8 4   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
124.75 5   
Cannot be ordered at this time.
Hook-up Wire - Yellow (22 AWG)
28 available PRT-08024
2.95 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Lithium Ion Battery - 400mAh
Out of stock PRT-13851
22 4   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
4.2 4   
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
49.75 5   
Cannot be ordered at this time.
Total: 295.95