Onion

by Member #1412399

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard Dock for Onion Omega
Retired DEV-14436
20 2   
Cannot be ordered at this time.
Expansion Dock for Onion Omega
Retired DEV-14439
30 2   
Cannot be ordered at this time.
Omega2+ Maker Kit
Retired KIT-14541
350 2   
Cannot be ordered at this time.
Arduino Dock R2 for Onion Omega
Retired DEV-14438
40 2   
Cannot be ordered at this time.
Power Dock 2 for Onion Omega
Retired DEV-14440
30 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
11.9 2   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
13.94 2   
Cannot be ordered at this time.
Lithium Ion Battery - 2Ah
In stock PRT-13855
27.9 2   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
39.9 2   
Cannot be ordered at this time.
Total: 563.64