LoRa

by Member #1412399

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkX Pro RF - LoRa®-enabled 915MHz
Retired SPX-14785
124.75 5   
Cannot be ordered at this time.
SparkX Qwiic RF - LoRa®-enabled 915MHz
Retired SPX-14788
99.75 5   
Cannot be ordered at this time.
LoRa Raspberry Pi Gateway with Enclosure
Retired WRL-14869
499.9 2   
Cannot be ordered at this time.
915MHz LoRa Antenna RP-SMA - 1/4 Wave 2dBi
Out of stock WRL-14875
99.5 10   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
59.4 12   
915MHz LoRa Fiberglass Antenna Type N - 6dBi
Retired WRL-14868
249.75 5   
Cannot be ordered at this time.
915MHz LoRa Antenna RP-SMA - 1/2 Wave 2dBi
In stock WRL-14876
49.75 5   
Interface Cable N to RP-SMA Cable - 1m
In stock CAB-14911
39.75 5   
Lithium Ion Battery - 2Ah
In stock PRT-13855
139.5 10   
Total: 1362.05