IR

by Member #1412399

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Qwiic IR Array - MLX90640 110° FOV
Retired SPX-14768
479.6 8   
Cannot be ordered at this time.
Qwiic IR Array - MLX90640 55° FOV
Retired SPX-14769
399.6
You save:
80 (17%)
8   
Cannot be ordered at this time.
TFMini - Micro LiDAR Module
Retired SEN-14588
359.6 8   
Cannot be ordered at this time.
Total: 1238.8