Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Web of Things Kit
Retired KIT-13832 |
539.7
You save: 60 (10%) |
6
Cannot be ordered at this time. |
|
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650 |
59.7 |
6
Cannot be ordered at this time. |
|
Total: 599.4 |