Servo Shopping and Micro:bit Tinkering

by Member #373443

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Servo Trigger
23 available WIG-13118
19.5 1   
SparkFun Servo Trigger - Continuous Rotation
In stock WIG-13872
14.95 1   
SparkFun Inventor's Kit for micro:bit
Retired KIT-14542
49.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
9V Snap Connector
In stock PRT-00091
42 24   
555 Timer
Retired COM-09273
5.7 6   
Cannot be ordered at this time.
Tiny AVR Programmer
Out of stock PGM-11801
35 2   
Servo - Hitec HS-422 (Standard Size)
30 available ROB-11884
984 48   
SparkFun Safety Glasses
Out of stock SWG-11046
99 20   
Digital Multimeter - Basic
In stock TOL-12966
99 6   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
83.25
You save:
4.25 (5%)
25   
Total: 1469.85