LiPo

by wkhazzard

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
19.9 2   
Cannot be ordered at this time.
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Total: 131.1