WIoT

by Member #789359

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
FlexiForce Pressure Sensor - 25lbs (1" area)
29 available SEN-11207
26.95 1   
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
Bluetooth Mate 4.0 - HM-13
Retired SPX-14839
19.95 1   
Cannot be ordered at this time.
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Lithium Ion Battery - 400mAh
Only 6 left! PRT-13851
11 2   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
21.9 2   
Flex Sensor 4.5"
24 available SEN-08606
125.65 7   
Total: 249.85