Customer #1475862's Wish List from Cart

by Member #1475862

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 7-Segment Serial Display - White
Out of stock COM-11629
16.5 1   
Small Heatsink
In stock PRT-11510
9.95 1   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
6.5 1   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
SparkFun AutoDriver - Stepper Motor Driver (v13)
Retired BOB-13752
41.95 1   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
In stock ROB-13656
33.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Total: 111.05