Sparkfun Grant

by Member #1483072

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
37 2   
Lithium Ion Battery - 1Ah
Retired PRT-13813
21.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
In stock PRT-13854
21.9 2   
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Retired COM-12661
89.25 15   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
156
You save:
8.25 (5%)
15   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-12758
106.95
You save:
5.55 (5%)
15   
SparkFun RFID Starter Kit
Only 1 left! KIT-13198
51.95 1   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
43.45 11   
Cannot be ordered at this time.
Total: 528.4