Beginner Parts List

by Member #1483677

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14493
1.25 1   
Resistor 1M Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14494
0.5
You save:
0.45 (47%)
1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Battery Holder - 2xAAA with Cover and Switch
In stock PRT-14219
1.6 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
Total: 38.1