Customer #1487325's Wish List from Cart

by Member #1487325

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Zrn Coated Flat Cutter - 0.25" Diameter, #201Z (2 Pack)
In stock TOL-14856
50 1   
Downcut Flat Cutter - 0.25in Diameter, #251 (2 Pack)
In stock TOL-15041
60 1   
EL Inverter - 12v
Retired COM-10469
29.9 2   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
29.9 2   
Cannot be ordered at this time.
EL Tape - White (1m)
Retired COM-10794
19.9 2   
Cannot be ordered at this time.
Total: 189.7