Sebastian Ramos#1487767's Wish List from Cart

by Sea bash

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
Retired COM-11852
0.5
You save:
0.45 (47%)
1   
Cannot be ordered at this time.
Resistor 1M Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14494
0.5
You save:
0.45 (47%)
1   
Diode Rectifier - 1A, 400V (1N4004)
In stock COM-14884
1 4   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14493
1.25 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
1.25 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
2.1 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
TL431 - Voltage Reference
Retired COM-11078
0.5 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
0.55 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Total: 29.85