JBarendse's Wish List from Cart

by JBarendse

Favorited Favorite 0

Grant project for light box

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Soldering Iron - 60W (Adjustable Temperature)
In stock TOL-14456
16.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
SparkFun SAMD21 Mini Breakout
In stock DEV-13664
22.5 1   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
3.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
Total: 90.3