mosfet for nerf

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14493
1.25 1   
Diode Rectifier - 1A, 400V (1N4004)
In stock COM-14884
0.75 3   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
Total: 7.5