Product | Subtotal | Qty | |
---|---|---|---|
Pi Zero Micro-B to USB A socket - 5in
CAB-14276 |
3.5 | 1 | |
Mini HDMI Cable - 3ft
CAB-14274 |
5.5 | 1 | |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
microSD Card with Adapter - 64GB (Class 10)
COM-14833 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun RGB LED Breakout - WS2812B
BOB-13282 |
9 | 2 | |
SparkFun Buck-Boost Converter
COM-15208 |
10.95 | 1 | |
SparkFun Mono Audio Amp Breakout - TPA2005D1
BOB-11044 |
9.5 | 1 | |
Thin Speaker - 0.5W
COM-15350 |
1.05 | 1 | |
Tactile Button - SMD (6mm)
COM-12992 |
1.8 | 3 | |
Raspberry Pi Zero W
DEV-14277 |
15 | 1 | |
Total: 89.75 |