RFID

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Tag - 125kHz
Retired COM-10169
9.75 5   
Cannot be ordered at this time.
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
PICAXE 20X2 Microcontroller (20 pin)
Retired COM-09432
4.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed - Mini
Retired COM-00524
5.85 3   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
Total: 70.35